SLVSH98A July 2023 – November 2023 LP8868U-Q1 , LP8868V-Q1 , LP8868W-Q1 , LP8868X-Q1 , LP8868Y-Q1 , LP8868Z-Q1
PRODUCTION DATA
The LP8868-Q1 family is a non-synchronous multi-topology solution with 4.5-V to 65-V wide input range. By integrating the low-side NMOS switch, the device is capable of driving LEDs with high power density and high efficiency. The family also supports common cathode connection and single layer PCB design. The switching frequency is configurable from 100 kHz to 2.2 MHz with an optional spread spectrum feature for better EMI performance.
The LP8868-Q1 family supports four dimming options, including analog, PWM, hybrid and flexible dimming. Each dimming method can be configured through the PWM and ADIM input pins by means of simple high and low signals. The family adopts an adaptive off-time current mode control along with smart and accurate sampling to enable inductive fast dimming (IFD) and achieve high dimming accuracy.
The LP8868-Q1 family also provides multiple systematic protections, including LED open and short, sense resistor open and short, configurable thermal foldback and thermal shutdown. Fault output will send out acknowledge signals as soon as any fault condition is detected.
PART NUMBER | PACKAGE1 | BODY SIZE (NOM) |
---|---|---|
LP8868-Q1 | VSON (14) | 4.5 mm x 3.0 mm |
HVSSOP (12)2 | 4 mm x 3.0 mm |
Part Number | Topology | MOSFET Current Limit (Typical) | Spread Spectrum |
---|---|---|---|
LP8868XQDMTRQ1 | Boost | 6 A | Enabled |
LP8868YQDMTRQ1 | Buck-boost | 6 A | Enabled |
LP8868ZQDMTRQ1 | Buck | 6 A | Enabled |
LP8868UQDMTRQ1 | Boost | 6 A | Disabled |
LP8868VQDMTRQ1 | Buck-boost | 6 A | Disabled |
LP8868WQDMTRQ1 | Buck | 6 A | Disabled |
HVSSOP is product preview
Figure 5-2 12-Pin Buck HVSSOPTop ViewPIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
No. | NAME | ||
1 | PGND | G | Power ground pin. |
2 | AGND | G | Analog ground pin. |
3 | VIN | P | Input power pin. |
4 | VCC | P | Internal LDO output pin. Connect with a 10-V, 1-uF capacitor to GND. |
5 | ADIM/HD | I | Analog dimming or hybrid dimming pin. Pull high for PWM dimming only, pull low for hybrid dimming, input PWM signal for analog dimming. |
6 | PWM/EN | I | PWM dimming or EN pin. Pull high for always on, pull low for disabling the device, input PWM signal for PWM dimming. |
7 | FAULT | O | Open drain output. Pull low when fault is detected. |
8 | TEMP | I/O | Thermal foldback pin. Put different resistor values to GND to set different thermal foldback behavior curves. |
9 | FSET | I/O | Switching frequency set pin, with range of 100 kHz ~ 2.2 MHz. Put different resistor values to GND for different switching frequencies. |
10 | COMP | I/O | Error-amilifier output. Connect capacitors to GND. Different capacitor values determine different softstart times and bandwidths. |
11 | UVP | I | Undervoltage detection pin. Put different resistor dividers to set the LED open detection thresholds. |
12 | CSP | I | LED current sense positive pin. |
13 | CSN | I | LED current sense negative pin. |
14 | SW | P | Switching node pin. Internally connected to the low-side MOSFET. Connect with the power inductor and the schottky diode. |
Pad | Thermal Pad | G | Power ground pin. |
HVSSOP is product preview
Figure 5-4 12-Pin Boost/Buck-Boost HVSSOPTop ViewPIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
VSON Package | NAME | ||
1 | PGND | G | Power ground pin. |
2 | AGND | G | Analog ground pin. |
3 | VIN | P | Input power pin. |
4 | VCC | P | Internal LDO output pin. Connect with a 10-V, 1-uF capacitor to GND. |
5 | ADIM/HD | I | Analog dimming or hybrid dimming pin. Pull high for PWM dimming only, pull low for hybrid dimming, input PWM signal for analog dimming. |
6 | PWM/EN | I | PWM dimming or EN pin. Pull high for always on, pull low for disabling the device, input PWM signal for PWM dimming. |
7 | FAULT | O | Open drain output. Pull low when fault is detected. |
8 | TEMP | I/O | Thermal foldback pin. Put different resistor values to GND to set different thermal foldback behavior curves. |
9 | FSET | I/O | Switching frequency set pin, with range of 100 kHz ~ 2.2 MHz. Put different resistor values to GND for different switching frequencies. |
10 | COMP | I/O | Error-amilifier output. Connect capacitors to GND. Different capacitor values determine different softstart times and bandwidths. |
11 | OVP | I | Overvoltage detection pin. Put different resistor dividers to set the LED open detection thresholds. |
12 | CSN | I | LED current sense negative pin. |
13 | CSP | I | LED current sense positive pin. |
14 | SW | P | Switching node pin. Internally connected to the low-side MOSFET. Connect with the power inductor and the schottky diode. |
Pad | Thermal Pad | G | Power ground pin. |