SDLS975 April 2024 LSF0002
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For the bidirectional translation configuration (higher voltage to lower voltage or lower voltage to higher voltage), the VBIAS input must be connected to VEXT,A. This allows VBIAS to regulate the bias of the I/O channels for proper translation. A filter capacitor on VBIAS is recommended for a stable supply at the device. The controller output driver can be push-pull or open-drain (pull-up resistors may be required) and the peripheral device output can be push-pull or open-drain (pull-up resistors are required to pull the Bn outputs to VPU).