SDLS975 April 2024 LSF0002
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The LSF0002 can be used in level-translation applications for interfacing devices or systems operating with one another that operate at different interface voltages. The LSF family is an excellent choice for use in applications where an open-drain driver is connected to the data I/Os. With appropriate pull-up resistors and layout, LSF can achieve 100MHz. The LSF family can also be used in applications where a push-pull driver is connected to the data I/Os. For an overview of device setup and operation, see The Logic Minute training series on Understanding the LSF Family of Bidirectional, Multi-Voltage Level Translators.