SDLS975 April 2024 LSF0002
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
In the previous figure, VBIAS is referenced to the lower power supply (VEXT,A) of 1.8V power supply and VEXT,B is set to 3.3V. The A1 and A2 channels have a maximum output voltage equal to VEXT,A and the B1 and B2 channels have a maximum output voltage equal to VEXT,B.
The LSF0002 has an VBIAS input that is used to disable the device by driving this node LOW to GND, placing all I/Os in the high-impedance state. Since the LSF family of devices are switch-type voltage translators, the power consumption is very low. TI recommends always enabling the LSF family for bidirectional applications (I2C, SMBus, PMBus, or MDIO).
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
VEXT,A(1) | reference voltage (A) | 0.9 | 5.5 | V | |
VEXT,B | reference voltage (B) | VEXT,A + 0.8 | 5.5 | V | |
VBIAS | input voltage on VBIAS pin | VEXT,A | VEXT,A + 0.8 | V | |
VPU | pull-up supply voltage | 0 | VEXT,B | V |