SDLS975 April 2024 LSF0002
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The LSF family is an auto bidirectional voltage level translator that is operational from 0.95 to 5.5V. This allows for bidirectional voltage translation between 0.95V and 5.5V without the need for a direction pin in open-drain or push-pull applications. The LSF family supports level translation applications with transmission speeds greater than 100Mbps for open-drain systems using a 30pF capacitance and 250Ω pullup resistor. Both the output driver of the controller and the peripheral device output can be push-pull or open-drain (pull-up resistors may be required). In both up and down translation, the B-side is often referred to as the high side and refers to devices connected to the B ports. The A-side can be referred to as the low side.