SDLS975 April 2024 LSF0002
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
There are no power sequence requirements for the LSF family. Table 8-4 provides recommended operating voltages for all supply and input pins.
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
VEXT,A(1) | reference voltage (A) | 0.9 | 5.5 | V | |
VEXT,B | reference voltage (B) | VEXT,A + 0.8 | 5.5 | V | |
VBIAS | input voltage on EN pin | VEXT,A | VEXT,A + 0.8 | V | |
VPU | pull-up supply voltage | 0 | VEXT,B | V |