SDLS975 April 2024 LSF0002
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The supply voltage (VEXT A,B) for each channel can be individually set with a pull-up resistor. Figure 8-3 shows an example of this mixed-mode multi-voltage translation. For additional details on multi-voltage translation, see the Multi-voltage Translation with the LSF Family video.
With VEXT,B pulled up to 5V and VEXT,A connected to 1.2V, all channels will be clamped to 1.2V at which point a pullup can be used to define the high level voltage for a given channel.