SDLS975 April 2024 LSF0002
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
VBIAS | Reference Voltage | 0 | 5.5 | V | |
VI/O | Input/Output voltage | A1, A2, B1, B2 | 0 | 5.5 | V |
IPASS | Pass switch current | 64 | mA | ||
TA | Operating free-air temperature | –40 | 125 | °C |