SDLS975 April 2024 LSF0002
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIK | II = -18mA | EN = 0V | -1.2 | V | |||
IIH | VI = 5V | EN = 0V | 5.0 | µA | |||
ICCBA | Vref_B = VEN = 5.5V, Vref_A = 4.5V, IO = 0, VI = VCC or GND | 1 | µA | ||||
CI(ref_A/B/EN) | VI = 3V or 0 | 11 | pF | ||||
Cio(off) | VO = 3V or 0, | VEN = 0V | 4.0 | 6.0 | pF | ||
Cio(on) | VO = 3V or 0, | VEN = 3V | 10.5 | 12.5 | pF | ||
rON(2) | VI = 0, | IO = 64mA | Vref_A = 3.3V; Vref_B = VEN = 5V | 8.0 | Ω | ||
Vref_A = 1.8V; Vref_B = VEN = 5V | 9.0 | ||||||
Vref_A = 1.0V; Vref_B = VEN = 5V | 10 | ||||||
VI = 0, | IO = 32mA | Vref_A = 1.8V; Vref_B = VEN = 5V | 10 | Ω | |||
Vref_A = 2.5V; Vref_B = VEN = 5V | 15 | ||||||
VI = 1.8V, | IO = 15mA | Vref_A = 3.3V; Vref_B = VEN = 5V | 9.0 | Ω | |||
VI = 1.0V, | IO = 10mA | Vref_A = 1.8V; Vref_B = VEN = 3.3V | 18 | Ω | |||
VI = 0V, | IO = 10mA | Vref_A = 1.0V; Vref_B = VEN = 3.3V | 20 | Ω | |||
VI = 0V, | IO = 10mA | Vref_A = 1.0V; Vref_B = VEN = 1.8V | 30 | Ω |