SDLS975 April 2024 LSF0002
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
TPLH | Low-to-high propagation delay | From (input) A or B to (output) B or A | CL = 15pF | 0.4 | ns | ||
CL = 30pF | 0.8 | ||||||
CL = 50pF | 1 | ||||||
TPHL | High to low propagation delay | CL = 15pF | 0.4 | ns | |||
CL = 30pF | 0.9 | ||||||
CL = 50pF | 1 |