SLVS033G February 1990 – July 2015 LT1054
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | PDIP | SOIC | ||
FB/SD | 1 | 3 | Input | Shutdown for low Iq operation or error amp input for regulation |
CAP+ | 2 | 4 | Input | Positive side of CIN |
GND | 3 | 5 | — | Ground |
CAP- | 4 | 6 | Input | Negative side of CIN |
VOUT | 5 | 11 | Output | Regulated output voltage |
VREF | 6 | 12 | Output | Internal Reference Voltage |
OSC | 7 | 13 | Input | Oscillator control pin |
VCC | 8 | 14 | — | Supply pin |
NC | — | 1, 2, 7, 8, 9, 10, 15, 16 | — | No connect (no internal connection) |