LT1054

ACTIVE

3.5 V to 15 VIN, 100-mA output current switched-capacitor voltage converters with regulator

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM2660 ACTIVE 100mA switched capacitor voltage converter Smaller quiescent current, smaller solution size

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Type Charge pump Iout (max) (A) 0.1 Vin (min) (V) 3.5 Vin (max) (V) 15 Switching frequency (min) (kHz) 1 Switching frequency (max) (kHz) 100 Features Integrated LDO, Unregulated Vout (min) (V) -1.25 Vout (max) (V) -15 Iq (typ) (µA) 2500
Rating Catalog Operating temperature range (°C) -40 to 85 Type Charge pump Iout (max) (A) 0.1 Vin (min) (V) 3.5 Vin (max) (V) 15 Switching frequency (min) (kHz) 1 Switching frequency (max) (kHz) 100 Features Integrated LDO, Unregulated Vout (min) (V) -1.25 Vout (max) (V) -15 Iq (typ) (µA) 2500
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Output Current, 100 mA
  • Low Loss, 1.1 V at 100 mA
  • Operating Range, 3.5 V to 15 V
  • Reference and Error Amplifier for Regulation
  • External Shutdown
  • External Oscillator Synchronization
  • Devices Can Be Paralleled
  • Pin-to-Pin Compatible With the LTC1044/7660
  • Output Current, 100 mA
  • Low Loss, 1.1 V at 100 mA
  • Operating Range, 3.5 V to 15 V
  • Reference and Error Amplifier for Regulation
  • External Shutdown
  • External Oscillator Synchronization
  • Devices Can Be Paralleled
  • Pin-to-Pin Compatible With the LTC1044/7660

The LT1054 device is a bipolar, switched-capacitor voltage converter with regulator. It provides higher output current and significantly lower voltage losses than previously available converters. An adaptive-switch drive scheme optimizes efficiency over a wide range of output currents.

Total voltage drop at 100-mA output current typically is 1.1 V. This applies to the full supply-voltage range of 3.5 V to 15 V. Quiescent current typically is 2.5 mA.

The LT1054 also provides regulation, a feature previously not available in switched-capacitor voltage converters. By adding an external resistive divider, a regulated output can be obtained. This output is regulated against changes in both input voltage and output current. The LT1054 can also shut down by grounding the feedback terminal. Supply current in shutdown typically is 100 µA.

The internal oscillator of the LT1054 runs at a nominal frequency of 25 kHz. The oscillator terminal can be used to adjust the switching frequency or to externally synchronize the LT1054.

The LT1054C is characterized for operation over a free-air temperature range of 0°C to 70°C. The LT1054I is characterized for operation over a free-air temperature range of −40°C to 85°C.

The LT1054 device is a bipolar, switched-capacitor voltage converter with regulator. It provides higher output current and significantly lower voltage losses than previously available converters. An adaptive-switch drive scheme optimizes efficiency over a wide range of output currents.

Total voltage drop at 100-mA output current typically is 1.1 V. This applies to the full supply-voltage range of 3.5 V to 15 V. Quiescent current typically is 2.5 mA.

The LT1054 also provides regulation, a feature previously not available in switched-capacitor voltage converters. By adding an external resistive divider, a regulated output can be obtained. This output is regulated against changes in both input voltage and output current. The LT1054 can also shut down by grounding the feedback terminal. Supply current in shutdown typically is 100 µA.

The internal oscillator of the LT1054 runs at a nominal frequency of 25 kHz. The oscillator terminal can be used to adjust the switching frequency or to externally synchronize the LT1054.

The LT1054C is characterized for operation over a free-air temperature range of 0°C to 70°C. The LT1054I is characterized for operation over a free-air temperature range of −40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LT1054 Switched-Capacitor Voltage Converters With Regulators datasheet (Rev. G) PDF | HTML 31 Jul 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SIDEGIG-XOVEREVM — Analog, Active Crossover Audio Plug-in Module

The TI Analog, Active Crossover Audio Plug-in Module turns TI Audio Class-D amplifier EVM’s into a high quality, two-way speaker amplifier.  The plug-in module makes it easy to remove the large and expensive passive crossover found in passive loudspeakers and create a biamped, two-way (...)
User guide: PDF
Not available on TI.com
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos