SLUSDA9C may 2018 – august 2023 LV3842
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SWITCHING NODE (SW PIN) | ||||||
tON_MIN | Minimum turn-on time | IOUT = 600 mA | 70 | ns | ||
tOFF_MIN | Minimum turn-off time | IOUT = 600 mA | 100 | ns | ||
tON_MAX | Maximum turn-on time | 7.5 | µs | |||
OSCILLATOR | ||||||
fSW | Oscillator frequency | 0.935 | 1.1 | 1.265 | MHz |