SLUSDA9C may 2018 – august 2023 LV3842
PRODUCTION DATA
Unless otherwise specified the following conditions apply: VIN = 12 V, VOUT = 5 V, fSW = 1.1 MHz, L = 18 µH, COUT = 22 µF, TA = 25 °C
IOUT = 0 mA | FPWM Version |
IOUT = 600 mA | FPWM Version |
IOUT = 0 to 600 mA, 100 mA / µs | FPWM Version |
IOUT = 0 mA to short | FPWM Version |
IOUT = 600 mA | FPWM Version |
IOUT = 600 mA | FPWM Version |
VIN = 12 V to 30 V, 0.18 V / µs | IOUT = 600 mA | FPWM Version |
IOUT = short to 0 mA | FPWM Version |