SLLS350Q April 1999 – August 2024 MAX3243
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VOH | High-level output voltage | All DOUT at RL = 3 kΩ to GND | 5 | 5.4 | V | |||
VOL | Low-level output voltage | All DOUT at RL = 3 kΩ to GND | –5 | –5.4 | V | |||
VO | Output voltage (mouse driveability) |
DIN1 = DIN2 = GND, DIN3 = VCC, 3-kΩ to
GND at DOUT3, DOUT1 = DOUT2 = 2.5 mA |
±5 | V | ||||
IIH | High-level input current | VI = VCC | ±0.01 | ±1 | μA | |||
IIL | Low-level input current | VI at GND | ±0.01 | ±1 | μA | |||
Vhys | Input hysteresis | ±1 | V | |||||
IOS | Short-circuit output current(3) | VCC = 3.6 V, | VO = 0 V | ±35 | ±60 | mA | ||
VCC = 5.5 V, | VO = 0 V | |||||||
ro | Output resistance | VCC, V+, and V– = 0 V, | VO = ±2 V | 300 | 10M | Ω | ||
Ioff | Output leakage current | FORCEOFF = GND, | VO = ±12 V, | VCC = 3 to 3.6 V | ±25 | μA | ||
VO = ±10 V, | VCC = 4.5 to 5.5 V | ±25 |