MAX3243

ACTIVE

3- to 5.5-V multichannel 250kbps RS-232 line driver/receiver with +/-15-kV ESD protection

Product details

Drivers per package 3 Receivers per package 5 Logic voltage (min) (V) 3.3 Data rate (max) (Mbps) 0.25 Main supply voltage (nom) (V) 3.3, 5 Features Auto-Powerdown ESD HBM (kV) 15 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (typ) (V) 5.4
Drivers per package 3 Receivers per package 5 Logic voltage (min) (V) 3.3 Data rate (max) (Mbps) 0.25 Main supply voltage (nom) (V) 3.3, 5 Features Auto-Powerdown ESD HBM (kV) 15 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (typ) (V) 5.4
SOIC (DW) 28 184.37 mm² 17.9 x 10.3 SSOP (DB) 28 79.56 mm² 10.2 x 7.8 TSSOP (PW) 28 62.08 mm² 9.7 x 6.4
  • Operates with 3V to 5.5V VCC supply
  • Single-chip and single-supply interface for IBM™ PC/AT™ serial port
  • RS-232 Bus-pin ESD protection of ±15kV Using Human-Body Model (HBM)
  • Meets or exceeds the requirements of TIA/EIA-232-F and ITU V.28 standards
  • Three drivers and five receivers
  • Operates up to 250kbit/s
  • Low active current: 300µA typical
  • Low standby current: 1µA typical
  • External capacitors: 4 × 0.1µF
  • Accepts 5V logic input with 3.3V supply
  • Always-active noninverting receiver output (ROUT2B)
  • Operating temperature
    • MAX3243C: 0°C to 70°C
    • MAX3243I: –40°C to 85°C
  • Serial-mouse driveability
  • Auto-powerdown feature to disable driver outputs when no valid RS-232 signal is sensed
  • Operates with 3V to 5.5V VCC supply
  • Single-chip and single-supply interface for IBM™ PC/AT™ serial port
  • RS-232 Bus-pin ESD protection of ±15kV Using Human-Body Model (HBM)
  • Meets or exceeds the requirements of TIA/EIA-232-F and ITU V.28 standards
  • Three drivers and five receivers
  • Operates up to 250kbit/s
  • Low active current: 300µA typical
  • Low standby current: 1µA typical
  • External capacitors: 4 × 0.1µF
  • Accepts 5V logic input with 3.3V supply
  • Always-active noninverting receiver output (ROUT2B)
  • Operating temperature
    • MAX3243C: 0°C to 70°C
    • MAX3243I: –40°C to 85°C
  • Serial-mouse driveability
  • Auto-powerdown feature to disable driver outputs when no valid RS-232 signal is sensed

The MAX3243 device consists of three line drivers, five line receivers which is ideal for DE-9 DTE interface. ±15kV ESD (HBM) protection pin to pin (serial- port connection pins, including GND). Flexible power features saves power automatically. Special outputs ROUT2B and INVALID are always enabled to allow checking for ring indicator and valid RS232 input.

The MAX3243 device consists of three line drivers, five line receivers which is ideal for DE-9 DTE interface. ±15kV ESD (HBM) protection pin to pin (serial- port connection pins, including GND). Flexible power features saves power automatically. Special outputs ROUT2B and INVALID are always enabled to allow checking for ring indicator and valid RS232 input.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
MAX3243E ACTIVE 3- to 5.5-V multichannel 500kbps RS-232 line driver/receiver with +/-15-kV IEC-ESD protection TI recommends the MAX3243E in new designs. The MAX3243E is an improved direct drop-in replacement for the MAX3243
Pin-for-pin with same functionality to the compared device
TRS3243E ACTIVE 3- to 5.5-V multichannel 500kbps RS-232 line driver/receiver with +/-15-kV IEC-ESD protection The device has the SAME FUNCTIONALITY/PINOUT as the compared device but includes enhanced IEC61000-4-2 ESD Protection.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet MAX3243 3V to 5.5V Multichannel RS-232 Line Driver and Receiver With ±15kV ESD (HBM) Protection datasheet (Rev. Q) PDF | HTML 09 Aug 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

MAX3243 IBIS Model (Rev. A)

SLLM022A.ZIP (42 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 28 Ultra Librarian
SSOP (DB) 28 Ultra Librarian
TSSOP (PW) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos