SLLSFI0C august 2021 – june 2023 MCF8316A
PRODUCTION DATA
Frequency based speed control is configured by setting SPEED_MODE to 11b. In this mode, duty command varies linearly as a function of the frequency of the square wave input at SPEED pin as given in Equation 4. Input frequency greater than INPUT_MAXIMUM_FREQ clamps the duty command to 100%. The duty command is set to zero and the motor is stopped when the frequency signal at SPEED pin stays < VDIG_IL for longer than tEN_SB_FREQ.