Product details

Rating Catalog Architecture Integrated FET Control topology Field-oriented control (FOC), Sensorless Control interface 1xPWM, Analog, Serial Vs (min) (V) 4.5 Vs ABS (max) (V) 40 Features 5-point configurable speed profile support, Anti-voltage surge protections prevents overvoltage, Code-free Field Oriented Control (FOC), Configurable motor startup and stop options, Improved acoustic performance with automatic dead time compensation, Offline motor parameters measurement with Motor Parameter Extraction Tool (MPET), Variable monitoring through DACOUT, Windmilling support through forward resynchronization and reverse drive Operating temperature range (°C) -40 to 125
Rating Catalog Architecture Integrated FET Control topology Field-oriented control (FOC), Sensorless Control interface 1xPWM, Analog, Serial Vs (min) (V) 4.5 Vs ABS (max) (V) 40 Features 5-point configurable speed profile support, Anti-voltage surge protections prevents overvoltage, Code-free Field Oriented Control (FOC), Configurable motor startup and stop options, Improved acoustic performance with automatic dead time compensation, Offline motor parameters measurement with Motor Parameter Extraction Tool (MPET), Variable monitoring through DACOUT, Windmilling support through forward resynchronization and reverse drive Operating temperature range (°C) -40 to 125
VQFN (RGF) 40 35 mm² 7 x 5
  • Three-phase BLDC motor driver with integrated sensorless motor control algorithm
    • Code-free Field Oriented Control (FOC)
    • Offline motor parameters measurement with Motor Parameter Extraction Tool (MPET)
    • 5-point configurable speed profile support
    • Windmilling support through forward resynchronization and reverse drive
    • Analog, PWM, freq. or I 2C based speed input
    • Configurable motor startup and stop options
    • Anti-voltage surge protections prevents overvoltage
    • Improved acoustic performance with automatic dead time compensation
  • 4.5- to 35-V operating voltage (40-V abs max)
  • High output current capability: 8-A peak
  • Low MOSFET on-state resistance
    • 95-mΩ R DS(ON) (HS + LS) at T A = 25°C
  • Low power sleep mode
    • 3-µA (maximum) at V VM = 24-V, T A = 25°C
  • Speed loop accuracy: 3% with internal clock and 1% with external clock reference
  • Customer-configurable non-volatile memory (EEPROM) to store device configuration
  • Supports up to 75-kHz PWM frequency for low inductance motor support
  • Does not require external current sense resistors, built-in current sensing
  • Built-in 3.3-V ±5%, 20-mA LDO regulator
  • Built-in 3.3-V/5-V, 170-mA buck regulator
  • Dedicated DRVOFF pin to disable (Hi-Z) outputs
  • Spread spectrum and slew rate for EMI mitigation
  • Suite of Integrated protection features
    • Supply undervoltage lockout (UVLO)
    • Motor lock detection (5 different types)
    • Overcurrent protection (OCP)
    • Thermal warning and shutdown (OTW/TSD)
    • Fault condition indication pin (nFAULT)
    • Optional fault diagnostics over I 2C interface
  • Three-phase BLDC motor driver with integrated sensorless motor control algorithm
    • Code-free Field Oriented Control (FOC)
    • Offline motor parameters measurement with Motor Parameter Extraction Tool (MPET)
    • 5-point configurable speed profile support
    • Windmilling support through forward resynchronization and reverse drive
    • Analog, PWM, freq. or I 2C based speed input
    • Configurable motor startup and stop options
    • Anti-voltage surge protections prevents overvoltage
    • Improved acoustic performance with automatic dead time compensation
  • 4.5- to 35-V operating voltage (40-V abs max)
  • High output current capability: 8-A peak
  • Low MOSFET on-state resistance
    • 95-mΩ R DS(ON) (HS + LS) at T A = 25°C
  • Low power sleep mode
    • 3-µA (maximum) at V VM = 24-V, T A = 25°C
  • Speed loop accuracy: 3% with internal clock and 1% with external clock reference
  • Customer-configurable non-volatile memory (EEPROM) to store device configuration
  • Supports up to 75-kHz PWM frequency for low inductance motor support
  • Does not require external current sense resistors, built-in current sensing
  • Built-in 3.3-V ±5%, 20-mA LDO regulator
  • Built-in 3.3-V/5-V, 170-mA buck regulator
  • Dedicated DRVOFF pin to disable (Hi-Z) outputs
  • Spread spectrum and slew rate for EMI mitigation
  • Suite of Integrated protection features
    • Supply undervoltage lockout (UVLO)
    • Motor lock detection (5 different types)
    • Overcurrent protection (OCP)
    • Thermal warning and shutdown (OTW/TSD)
    • Fault condition indication pin (nFAULT)
    • Optional fault diagnostics over I 2C interface

The MCF8316A provides a single-chip, code-free sensorless FOC solution for customers driving speed-controlled 12- to 24-V brushless-DC motors (BLDC) or Permanent Magnet Synchronous motor (PMSM) up to 8-A peak current. The MCF8316A integrates three 1/2-H bridges with 40-V absolute maximum capability and a very low R DS(ON) of 95 mΩ(high-side + low-side). Power management features of an adjustable buck regulator and LDO generate the 3.3-V or 5.0-V voltage rails for the device and can be used to power external circuits.

The algorithm configuration can be stored in non-volatile EEPROM, which allows the device to operate stand-alone once it has been configured. The device receives a speed command through a PWM input, analog voltage, variable frequency square wave or I 2C command. There are a large number of protection features integrated into the MCF8316A, intended to protect the device, motor, and system against fault events.

Documentation for reference:

The MCF8316A provides a single-chip, code-free sensorless FOC solution for customers driving speed-controlled 12- to 24-V brushless-DC motors (BLDC) or Permanent Magnet Synchronous motor (PMSM) up to 8-A peak current. The MCF8316A integrates three 1/2-H bridges with 40-V absolute maximum capability and a very low R DS(ON) of 95 mΩ(high-side + low-side). Power management features of an adjustable buck regulator and LDO generate the 3.3-V or 5.0-V voltage rails for the device and can be used to power external circuits.

The algorithm configuration can be stored in non-volatile EEPROM, which allows the device to operate stand-alone once it has been configured. The device receives a speed command through a PWM input, analog voltage, variable frequency square wave or I 2C command. There are a large number of protection features integrated into the MCF8316A, intended to protect the device, motor, and system against fault events.

Documentation for reference:

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
MCF8329A ACTIVE 60-V, sensorless, field-oriented control (FOC) three-phase BLDC gate driver External FETs for higher power
Similar functionality to the compared device
MCT8316A ACTIVE 40-V max, 8-A peak, sensorless trapezoidal control 3-phase BLDC motor driver Sensorless trapezoidal control
MCT8316Z ACTIVE 40-V max, 8-A peak, sensored trapezoidal control 3-phase BLDC motor driver Sensored trapezoidal control

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Type Title Date
* Data sheet MCF8316A Sensorless Field Oriented Control (FOC) Integrated FET BLDC Driver datasheet (Rev. C) PDF | HTML 26 May 2022
Technical article Top 3 ways to reduce audible noise in motion control applications PDF | HTML 21 Dec 2023
Application note How to Use the MCF831x to Solve Thermal and Quick Startup Challenges (Rev. A) PDF | HTML 20 Oct 2023
Application note Selection Guide for MCF831x Devices PDF | HTML 26 Apr 2023
Technical article How to achieve efficient, reliable and accurate actuation in real-time motor contr PDF | HTML 25 Oct 2022
Application brief MCx8316x for Vacuum Robot Applications PDF | HTML 09 Sep 2022
Application note MCT8316A - Design Challenges and Solution PDF | HTML 22 Jun 2022
Technical article What is “real-time control” and why do you need it? PDF | HTML 06 Apr 2022
User guide MCF8316A Tuning Guide (Rev. A) PDF | HTML 17 Dec 2021
Application note MCF8316A - Design Challenges and Solutions PDF | HTML 29 Nov 2021
User guide MCF8316AEVM 評估模組 PDF | HTML 10 Nov 2021
Technical article 3 ways to speed cycle time when designing with brushless-DC motors PDF | HTML 07 Sep 2021
Application note How to Reduce Motor Noise with Code-Free, Sensorless BLDC Motor Drivers PDF | HTML 31 Aug 2021
EVM User's guide MCF8316AEVM Evaluation Module User's Guide PDF | HTML 07 Jun 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MCF8316AEVM — MCF8316 evaluation module for three-phase sensorless FOC integrated MOSFET BLDC motor driver

The MCF8316 is a three half-H-bridge integrated MOSFET driver for sensorless FOC control of a three-phase brushless DC (BLDC) motor for 4.5V-to-35V, 8A peak current drive. The MCx8316 integrates a buck regulator that can support 200mA with programmable regulated supply.

This EVM includes an onboard (...)

User guide: PDF | HTML
GUI for evaluation module (EVM)

MOTORSTUDIO Motor Studio GUI for tuning and evaluating BLDC motor drivers

Motor Studio is an easy-to-use graphical user interface (GUI) that simplifies the tuning process of our brushless DC (BLDC) motor drivers to reduce device evaluation and product development time. The GUI allows users to quickly spin up their motors and optimize various stages of motor operation to (...)

Supported products & hardware

Supported products & hardware

Products
Integrated control BLDC drivers
MCF8315A 40-V max, 4-A peak, sensorless FOC control three-phase BLDC motor driver MCF8315C 40V max, 4A peak, sensorless field-oriented control (FOC) three-phase BLDC motor driver MCF8315C-Q1 Automotive, 40V max, 4A peak, sensorless field-oriented control (FOC) three-phase BLDC motor driver MCF8315D 40V max, 4A peak, sensorless FOC, optional UL recognition, 3-phase BLDC motor driver MCF8316A 40-V max, 8-A peak, sensorless FOC control 3-phase BLDC motor driver MCF8316C-Q1 Automotive, 40-V max, 8-A peak, sensorless field oriented control (FOC) 3-phase BLDC motor driver MCF8316D 40V max, 8A peak, sensorless FOC, optional UL recognition 3-phase BLDC motor driver MCF8329A 60-V, sensorless, field-oriented control (FOC) three-phase BLDC gate driver
Hardware development
Evaluation board
MCF8315EVM MCF8315 evaluation module for three-phase sensorless FOC integrated MOSFET BLDC motor driver MCF8315PWPEVM The MCF8315 evaluation module is for the 24-pin HTSSOP (PWP) package. The MCF8315 is a 4.5V-to-35 MCF8316AEVM MCF8316 evaluation module for three-phase sensorless FOC integrated MOSFET BLDC motor driver MCF8316DEVM MCF8316D evaluation module MCF8329EVM MCF8329 evaluation module for 60-V, sensorless FOC three-phase BLDC gate driver MCF8329RRYEVM MCF8329 evaluation module for 32-pin VQFN package
Download options
Calculation tool

BLDC-MOSFET-THERMAL-CALC BLDC integrated MOSFET driver thermal calculator tool

Calculates the thermals of a BLDC integrated MOSFET driver based on user input system parameters
Supported products & hardware

Supported products & hardware

Products
BLDC drivers
DRV8311 24-V abs max, 3 to 20-V, three-phase brushless-DC motor driver with integrated FETs DRV8316 40-V max 8-A peak 3-phase motor driver with integrated current sensing and integrated FETs DRV8316-Q1 Automotive 40-V max 8-A peak three-phase motor driver with integrated current sensing DRV8316C 40-V max 8-A peak 3-phase motor driver with integrated current sensing, FETs, and enhanced CSA specs DRV8316C-Q1 Automotive 40-V max 8-A peak three-phase motor driver with integrated current sensing DRV8317 24-V max 5-A peak three-phase motor driver with integrated FETs and current sensing
Integrated control BLDC drivers
MCF8316A 40-V max, 8-A peak, sensorless FOC control 3-phase BLDC motor driver MCF8316C-Q1 Automotive, 40-V max, 8-A peak, sensorless field oriented control (FOC) 3-phase BLDC motor driver MCT8316A 40-V max, 8-A peak, sensorless trapezoidal control 3-phase BLDC motor driver MCT8316A-Q1 Automotive, 40V max, 8A peak, sensorless trapezoidal control 3-phase BLDC motor driver MCT8316Z 40-V max, 8-A peak, sensored trapezoidal control 3-phase BLDC motor driver MCT8316Z-Q1 Automotive 40-V max, 8-A peak, sensored trapezoidal control 3-phase BLDC motor driver
Gerber file

MCX8316AEVM Hardware Design Files (Rev. A)

SLLR119A.ZIP (12513 KB)
Reference designs

TIDA-010951 — 24V, 35W sensorless FOC BLDC reference design with 85 to 265VAC, 0.92PF single-stage PFC

For achieving energy efficiency, ceiling and ventilation fans are moving from simple AC induction motors to brushless DC (BLDC) motors. This reference design meets these challenges of higher efficiency and power factor by using a universal main power-supply input from 85 to 265VAC with a single (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGF) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos