MCF8315PWPEVM

The MCF8315 evaluation module is for the 24-pin HTSSOP (PWP) package. The MCF8315 is a 4.5V-to-35

MCF8315PWPEVM

Order now

Overview

The MCF8315D is an evaluation module (EVM) for the MCF8315 BLDC driver in the 24-pin HTSSOP (PWP) package. The MCF8315 is a 4.5V to 35V, 4A peak, sensorless FOC, integrated FET, three-phase BLDC motor driver IC. This EVM allows quick evaluation and configuration of the MCF8315 device to tailor to your BLDC motor application.

Features
  • 4.5V to 35V operation with 4A peak current
  • On-board USB-to-I²C communication interface
  • Sensorless field oriented control (FOC)
  • Low MOSFETs RDS(ON)(H+L) at TJ=25°C: 265mΩ (typical)
Integrated control BLDC drivers
MCF8315C 40V max, 4A peak, sensorless field-oriented control (FOC) three-phase BLDC motor driver MCF8315D 40V max, 4A peak, sensorless FOC, optional UL recognition, 3-phase BLDC motor driver
Download View video with transcript Video

Order & start development

Evaluation board

MCF8315PWPEVM — MCF8315 evaluation module for 24-pin HTSSOP three-phase sensorless FOC BLDC motor driver

GUI for evaluation module (EVM)

MOTORSTUDIO — Motor Studio GUI for tuning and evaluating BLDC motor drivers

Supported products & hardware
Download options

MOTORSTUDIO Motor Studio GUI for tuning and evaluating BLDC motor drivers

close
Latest version
Version: 0.1.22
Release date: 18 Dec 2024
lock motorstudio-0.1.22.exe  — 169010 K

Checksum
lock = Requires export approval (1 minute)
Products
Integrated control BLDC drivers
MCF8315A 40-V max, 4-A peak, sensorless FOC control three-phase BLDC motor driver MCF8315C 40V max, 4A peak, sensorless field-oriented control (FOC) three-phase BLDC motor driver MCF8315C-Q1 Automotive, 40V max, 4A peak, sensorless field-oriented control (FOC) three-phase BLDC motor driver MCF8315D 40V max, 4A peak, sensorless FOC, optional UL recognition, 3-phase BLDC motor driver MCF8316A 40-V max, 8-A peak, sensorless FOC control 3-phase BLDC motor driver MCF8316C-Q1 Automotive, 40-V max, 8-A peak, sensorless field oriented control (FOC) 3-phase BLDC motor driver MCF8316D 40V max, 8A peak, sensorless FOC, optional UL recognition 3-phase BLDC motor driver MCF8329A 60-V, sensorless, field-oriented control (FOC) three-phase BLDC gate driver
Hardware development
Evaluation board
MCF8315EVM MCF8315 evaluation module for three-phase sensorless FOC integrated MOSFET BLDC motor driver MCF8315PWPEVM The MCF8315 evaluation module is for the 24-pin HTSSOP (PWP) package. The MCF8315 is a 4.5V-to-35 MCF8316AEVM MCF8316 evaluation module for three-phase sensorless FOC integrated MOSFET BLDC motor driver MCF8316DEVM MCF8316D evaluation module MCF8329EVM MCF8329 evaluation module for 60-V, sensorless FOC three-phase BLDC gate driver MCF8329RRYEVM MCF8329 evaluation module for 32-pin VQFN package

Release Infomation

Motor Studio GUI for tuning and evaluating BLDC motor drivers

Supported Devices:


  • MCF8316A
  • MCF8316C
  • MCF8315A
  • MCF8315C
  • MCF8329A
  • MCF8315D
  • MCF8316D

What's new

  • Added MCF8315D and MCF8316D
  • Reference profile plotter section under 'Advanced Tuning' temporarily unavailable: Undergoing minor bug fix and improvements
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate MCF8315PWPEVM EU Declaration of Conformity (DoC) 20 Jun 2024
EVM User's guide MCF8315PWP Evaluation Module User's Guide PDF | HTML 09 May 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos