Product details

Rating Catalog Architecture Integrated FET Control topology Field-oriented control (FOC), Sensorless Control interface 1xPWM, Analog, Serial Vs (min) (V) 4.5 Vs ABS (max) (V) 40 Features 5-point configurable speed profile support, Anti-voltage surge protections prevents overvoltage, Code-free Field Oriented Control (FOC), Configurable motor startup and stop options, Improved acoustic performance with automatic dead time compensation, Offline motor parameters measurement with Motor Parameter Extraction Tool (MPET), Variable monitoring through DACOUT, Windmilling support through forward resynchronization and reverse drive Operating temperature range (°C) -40 to 125
Rating Catalog Architecture Integrated FET Control topology Field-oriented control (FOC), Sensorless Control interface 1xPWM, Analog, Serial Vs (min) (V) 4.5 Vs ABS (max) (V) 40 Features 5-point configurable speed profile support, Anti-voltage surge protections prevents overvoltage, Code-free Field Oriented Control (FOC), Configurable motor startup and stop options, Improved acoustic performance with automatic dead time compensation, Offline motor parameters measurement with Motor Parameter Extraction Tool (MPET), Variable monitoring through DACOUT, Windmilling support through forward resynchronization and reverse drive Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 24 49.92 mm² 7.8 x 6.4
  • Three-phase BLDC motor driver with integrated sensorless motor control algorithm
    • Code-free Field Oriented Control (FOC)
    • Speed, current, power and voltage control
    • Forward and reverse windmilling support
    • Configurable power and speed limit
    • Lead angle adjustment for high efficiency
    • Improved acoustic performance with soft-start, soft-stop and dead time compensation
    • Offline motor parameter measurement with Motor Parameter Extraction Tool (MPET)
    • Analog, PWM, freq. or I2C based speed input
    • Configurable motor start-up and stop options
    • Flux weakening for high speed operation
    • Anti-voltage surge (AVS) protection
    • Variable monitoring through DACOUT pins
  • 4.5 to 35V operating voltage (40V abs max)
  • High output current capability: 4A peak
  • Low MOSFET on-state resistance
    • RGF: RDS(ON)(H+L) at TJ=25°C: 240mΩ(typ.)
    • RRY: RDS(ON)(H+L) at TJ=25°C: 250mΩ(typ.)
    • PWP: RDS(ON)(H+L) at TJ=25°C: 265mΩ(typ.)
  • Low power sleep mode: Refer
    • 5µA (maximum) at VVM = 24V, TA = 25°C
  • Speed loop accuracy: 3% with internal clock and 1% with external clock reference
  • Configurable EEPROM with R/W security to store device configuration
  • Does not require external current sense resistors; uses built-in current sensing
  • Built-in 3.3V, 20mA LDO regulator
  • Built-in 3.3V/5V, 170mA buck regulator
  • Dedicated DRVOFF pin to disable (Hi-Z) outputs
  • Spread spectrum, PWM dithering and slew rate for EMI reduction
  • Suite of integrated protection features
    • Supply under voltage lockout (UVLO)
    • Supply over voltage protection (OVP)
    • Motor lock detection
    • Configurable current limit
    • Thermal warning and shutdown (OTW/TSD)
    • Fault condition indication pin (nFAULT)
    • Optional fault diagnostics over I2C interface
  • Three-phase BLDC motor driver with integrated sensorless motor control algorithm
    • Code-free Field Oriented Control (FOC)
    • Speed, current, power and voltage control
    • Forward and reverse windmilling support
    • Configurable power and speed limit
    • Lead angle adjustment for high efficiency
    • Improved acoustic performance with soft-start, soft-stop and dead time compensation
    • Offline motor parameter measurement with Motor Parameter Extraction Tool (MPET)
    • Analog, PWM, freq. or I2C based speed input
    • Configurable motor start-up and stop options
    • Flux weakening for high speed operation
    • Anti-voltage surge (AVS) protection
    • Variable monitoring through DACOUT pins
  • 4.5 to 35V operating voltage (40V abs max)
  • High output current capability: 4A peak
  • Low MOSFET on-state resistance
    • RGF: RDS(ON)(H+L) at TJ=25°C: 240mΩ(typ.)
    • RRY: RDS(ON)(H+L) at TJ=25°C: 250mΩ(typ.)
    • PWP: RDS(ON)(H+L) at TJ=25°C: 265mΩ(typ.)
  • Low power sleep mode: Refer
    • 5µA (maximum) at VVM = 24V, TA = 25°C
  • Speed loop accuracy: 3% with internal clock and 1% with external clock reference
  • Configurable EEPROM with R/W security to store device configuration
  • Does not require external current sense resistors; uses built-in current sensing
  • Built-in 3.3V, 20mA LDO regulator
  • Built-in 3.3V/5V, 170mA buck regulator
  • Dedicated DRVOFF pin to disable (Hi-Z) outputs
  • Spread spectrum, PWM dithering and slew rate for EMI reduction
  • Suite of integrated protection features
    • Supply under voltage lockout (UVLO)
    • Supply over voltage protection (OVP)
    • Motor lock detection
    • Configurable current limit
    • Thermal warning and shutdown (OTW/TSD)
    • Fault condition indication pin (nFAULT)
    • Optional fault diagnostics over I2C interface

The MCF8315D provides a single-chip, code-free sensorless FOC device for customers driving speed-controlled 12 to 24V brushless-DC motors (BLDC) or Permanent Magnet Synchronous motor (PMSM) up to 4A peak current. The MCF8315D integrates three ½-bridges with 40V absolute maximum capability and a very low RDS(ON) of 240/250/265mΩ (high-side + low-side FETs). MCF8315D integrates power management circuits including a voltage-adjustable buck regulator (3.3V/5V,170mA) and LDO (3.3V, 20mA) that can be used to power external circuits.

The FOC algorithm configuration can be stored in non-volatile EEPROM, which allows the device to operate stand-alone once the device has been configured. The device receives a speed command through a PWM input, analog voltage, variable frequency square wave, or I2C command. There are a large number of protection features integrated into the MCF8315D, is intended to protect the device, motor, and system against fault events.

Documentation for reference:

The MCF8315D provides a single-chip, code-free sensorless FOC device for customers driving speed-controlled 12 to 24V brushless-DC motors (BLDC) or Permanent Magnet Synchronous motor (PMSM) up to 4A peak current. The MCF8315D integrates three ½-bridges with 40V absolute maximum capability and a very low RDS(ON) of 240/250/265mΩ (high-side + low-side FETs). MCF8315D integrates power management circuits including a voltage-adjustable buck regulator (3.3V/5V,170mA) and LDO (3.3V, 20mA) that can be used to power external circuits.

The FOC algorithm configuration can be stored in non-volatile EEPROM, which allows the device to operate stand-alone once the device has been configured. The device receives a speed command through a PWM input, analog voltage, variable frequency square wave, or I2C command. There are a large number of protection features integrated into the MCF8315D, is intended to protect the device, motor, and system against fault events.

Documentation for reference:

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet MCF8315D Sensorless Field Oriented Control (FOC) Integrated FET BLDC Driver datasheet PDF | HTML 17 Dec 2024
Certificate MCF8315PWPEVM EU Declaration of Conformity (DoC) 20 Jun 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MCF8315PWPEVM — The MCF8315 evaluation module is for the 24-pin HTSSOP (PWP) package. The MCF8315 is a 4.5V-to-35

The MCF8315D is an evaluation module (EVM) for the MCF8315 BLDC driver in the 24-pin HTSSOP (PWP) package. The MCF8315 is a 4.5V to 35V, 4A peak, sensorless FOC, integrated FET, three-phase BLDC motor driver IC. This EVM allows quick evaluation and configuration of the MCF8315 device to tailor to (...)
User guide: PDF | HTML
GUI for evaluation module (EVM)

MOTORSTUDIO Motor Studio GUI for tuning and evaluating BLDC motor drivers

Motor Studio is an easy-to-use graphical user interface (GUI) that simplifies the tuning process of our brushless DC (BLDC) motor drivers to reduce device evaluation and product development time. The GUI allows users to quickly spin up their motors and optimize various stages of motor operation to (...)

Supported products & hardware

Supported products & hardware

Products
Integrated control BLDC drivers
MCF8315A 40-V max, 4-A peak, sensorless FOC control three-phase BLDC motor driver MCF8315C 40V max, 4A peak, sensorless field-oriented control (FOC) three-phase BLDC motor driver MCF8315C-Q1 Automotive, 40V max, 4A peak, sensorless field-oriented control (FOC) three-phase BLDC motor driver MCF8315D 40V max, 4A peak, sensorless FOC, optional UL recognition, 3-phase BLDC motor driver MCF8316A 40-V max, 8-A peak, sensorless FOC control 3-phase BLDC motor driver MCF8316C-Q1 Automotive, 40-V max, 8-A peak, sensorless field oriented control (FOC) 3-phase BLDC motor driver MCF8316D 40V max, 8A peak, sensorless FOC, optional UL recognition 3-phase BLDC motor driver MCF8329A 60-V, sensorless, field-oriented control (FOC) three-phase BLDC gate driver
Hardware development
Evaluation board
MCF8315EVM MCF8315 evaluation module for three-phase sensorless FOC integrated MOSFET BLDC motor driver MCF8315PWPEVM The MCF8315 evaluation module is for the 24-pin HTSSOP (PWP) package. The MCF8315 is a 4.5V-to-35 MCF8316AEVM MCF8316 evaluation module for three-phase sensorless FOC integrated MOSFET BLDC motor driver MCF8316DEVM MCF8316D evaluation module MCF8329EVM MCF8329 evaluation module for 60-V, sensorless FOC three-phase BLDC gate driver MCF8329RRYEVM MCF8329 evaluation module for 32-pin VQFN package
Download options
Reference designs

TIDA-010951 — 24V, 35W sensorless FOC BLDC reference design with 85 to 265VAC, 0.92PF single-stage PFC

For achieving energy efficiency, ceiling and ventilation fans are moving from simple AC induction motors to brushless DC (BLDC) motors. This reference design meets these challenges of higher efficiency and power factor by using a universal main power-supply input from 85 to 265VAC with a single (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos