Download options
Latest version
Version: 0.1.22
Release date: 18 Dec 2024
lock
=
Requires export approval (1 minute)
Products
Integrated control BLDC drivers
MCF8315A
—
40-V max, 4-A peak, sensorless FOC control three-phase BLDC motor driver
MCF8315C
—
40V max, 4A peak, sensorless field-oriented control (FOC) three-phase BLDC motor driver
MCF8315C-Q1
—
Automotive, 40V max, 4A peak, sensorless field-oriented control (FOC) three-phase BLDC motor driver
MCF8315D
—
40V max, 4A peak, sensorless FOC, optional UL recognition, 3-phase BLDC motor driver
MCF8316A
—
40-V max, 8-A peak, sensorless FOC control 3-phase BLDC motor driver
MCF8316C-Q1
—
Automotive, 40-V max, 8-A peak, sensorless field oriented control (FOC) 3-phase BLDC motor driver
MCF8316D
—
40V max, 8A peak, sensorless FOC, optional UL recognition 3-phase BLDC motor driver
MCF8329A
—
60-V, sensorless, field-oriented control (FOC) three-phase BLDC gate driver
Hardware development
Evaluation board
MCF8315EVM
—
MCF8315 evaluation module for three-phase sensorless FOC integrated MOSFET BLDC motor driver
MCF8315PWPEVM
—
The MCF8315 evaluation module is for the 24-pin HTSSOP (PWP) package. The MCF8315 is a 4.5V-to-35
MCF8316AEVM
—
MCF8316 evaluation module for three-phase sensorless FOC integrated MOSFET BLDC motor driver
MCF8316DEVM
—
MCF8316D evaluation module
MCF8329EVM
—
MCF8329 evaluation module for 60-V, sensorless FOC three-phase BLDC gate driver
MCF8329RRYEVM
—
MCF8329 evaluation module for 32-pin VQFN package
Motor Studio GUI for tuning and evaluating BLDC motor drivers
Supported Devices:
- MCF8316A
- MCF8316C
- MCF8315A
- MCF8315C
- MCF8329A
- MCF8315D
- MCF8316D
- Added MCF8315D and MCF8316D
- Reference profile plotter section under 'Advanced Tuning' temporarily unavailable: Undergoing minor bug fix and improvements
Download options
Latest version
Version: 0.0.9
Release date: 01 Nov 2023
Hardware development
Evaluation board
MCF8315EVM
—
MCF8315 evaluation module for three-phase sensorless FOC integrated MOSFET BLDC motor driver
MCF8316AEVM
—
MCF8316 evaluation module for three-phase sensorless FOC integrated MOSFET BLDC motor driver
MCF8329EVM
—
MCF8329 evaluation module for 60-V, sensorless FOC three-phase BLDC gate driver
MCx83xxEVM MSP430FR2355 Motor Studio GUI Firmware package compatible with all MCx EVMs (examples include MCF8316AEVM, MCF8315EVM, MCF8329EVM, etc.)