SLLSFI0C august 2021 – june 2023 MCF8316A
PRODUCTION DATA
If at any time the voltage on the AVDD pin falls lower than the VAVDD_UV threshold, all the integrated FETs, driver charge-pump and digital logic controller are disabled. Since internal circuitry in MCF8316A is powered through the AVDD regulator, MCF8316A goes into reset state whenever AVDD UV event occurs.