SLLSFQ3 January 2023 MCT8329A
PRODUCTION DATA
In sleep mode all gate drivers are disabled, the GVDD regulator is disabled ,the AVDD regulator is disabled, the sense amplifier, and the I2C bus are disabled. The device can be configured to enter sleep (instead of standby) mode by configuring DEV_MODE to 1b. The entry and exit from sleep state as described in Table 7-3.
During power-up and power-down of the device, the nFAULT pin is held low as the internal regulators are disabled. After the regulators have been enabled, the nFAULT pin is automatically released.