SLAS703C April 2010 – September 2020 MSP430BT5190
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
VCC | Supply voltage during program execution and flash programming (AVCC = DVCC1/2/3/4 = DVCC)(1)(2) | 1.8 | 3.6 | V | |||
VSS | Supply voltage (AVSS = DVSS1/2/3/4 = DVSS) | 0 | V | ||||
TA | Operating free-air temperature | I version | –40 | 85 | °C | ||
TJ | Operating junction temperature | I version | –40 | 85 | °C | ||
CVCORE | Recommended capacitor at VCORE(3) | 470 | nF | ||||
CDVCC/CVCORE | Capacitor ratio of DVCC to VCORE | 10 | |||||
fSYSTEM | Processor frequency (maximum MCLK frequency)(4) (5) (see Figure 7-1) | PMMCOREVx = 0, 1.8 V ≤ VCC ≤ 3.6 V | 0 | 8.0 | MHz | ||
PMMCOREVx = 1, 2.0 V ≤ VCC ≤ 3.6 V | 0 | 12.0 | |||||
PMMCOREVx = 2, 2.2 V ≤ VCC ≤ 3.6 V | 0 | 20.0 | |||||
PMMCOREVx = 3, 2.4 V ≤ VCC ≤ 3.6 V | 0 | 25.0 |