SLASE45E October 2014 – December 2019 MSP430FR2032 , MSP430FR2033
PRODUCTION DATA.
The TI MSP430™ family of low-power microcontrollers consists of several devices that feature different sets of peripherals targeted for various applications. The architecture, combined with extensive low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The DCO allows the device to wake up from low-power modes to active mode in less than 10 µs.
For complete module descriptions, see the MSP430FR4xx and MSP430FR2xx Family User's Guide.
PART NUMBER | PACKAGE | BODY SIZE(2) |
---|---|---|
MSP430FR2033IPM | LQFP (64) | 10 mm × 10 mm |
MSP430FR2033IG56 | TSSOP (56) | 14.0 mm × 6.1 mm |
MSP430FR2033IG48 | TSSOP (48) | 12.5 mm × 6.1 mm |
MSP430FR2032IPM | LQFP (64) | 10 mm × 10 mm |
MSP430FR2032IG56 | TSSOP (56) | 14.0 mm × 6.1 mm |
MSP430FR2032IG48 | TSSOP (48) | 12.5 mm × 6.1 mm |
Figure 1-1 shows the functional block diagram.