Figure 4-1 shows the functional block
diagram.
- The MCU has one main power pair of DVCC and DVSS that supplies digital and analog modules.
Recommended bypass and decoupling capacitors are 4.7 µF to 10 µF and 0.1 µF, respectively, with ±5% accuracy.
- P1 and P2 feature the pin interrupt function and can wake up the MCU from all LPMs, including
LPM3.5 and LPM4.
- Each Timer_A3 has three capture/compare registers, but only CCR1 and CCR2 are externally
connected. CCR0 registers can be used only for internal period timing and interrupt generation.
- In LPM3.5, the RTC module can be functional while the rest of the peripherals are off.