SLASE34E May 2014 – August 2018 MSP430FR5847 , MSP430FR58471 , MSP430FR5848 , MSP430FR5849 , MSP430FR5857 , MSP430FR5858 , MSP430FR5859 , MSP430FR5867 , MSP430FR58671 , MSP430FR5868 , MSP430FR5869
PRODUCTION DATA.
Figure 6-5 shows the port diagram. Table 6-50 summarizes the selection of the pin function.
PIN NAME (P1.x) | x | FUNCTION | CONTROL BITS AND SIGNALS(1) | ||
---|---|---|---|---|---|
P1DIR.x | P1SEL1.x | P1SEL0.x | |||
P1.6/TB0.3/UCB0SIMO/UCB0SDA/ TA0.0 | 6 | P1.6 (I/O) | I: 0; O: 1 | 0 | 0 |
TB0.CCI3B | 0 | 0 | 1 | ||
TB0.3 | 1 | ||||
UCB0SIMO/UCB0SDA | X(1) | 1 | 0 | ||
TA0.CCI0A | 0 | 1 | 1 | ||
TA0.0 | 1 | ||||
P1.7/TB0.4/UCB0SOMI/UCB0SCL/ TA1.0 | 7 | P1.7 (I/O) | I: 0; O: 1 | 0 | 0 |
TB0.CCI4B | 0 | 0 | 1 | ||
TB0.4 | 1 | ||||
UCB0SOMI/UCB0SCL | X(2) | 1 | 0 | ||
TA1.CCI0A | 0 | 1 | 1 | ||
TA1.0 | 1 |