SLASE34E May 2014 – August 2018 MSP430FR5847 , MSP430FR58471 , MSP430FR5848 , MSP430FR5849 , MSP430FR5857 , MSP430FR5858 , MSP430FR5859 , MSP430FR5867 , MSP430FR58671 , MSP430FR5868 , MSP430FR5869
PRODUCTION DATA.
PARAMETER | EXECUTION MEMORY | VCC | FREQUENCY (fMCLK = fSMCLK) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 MHz
0 wait states (NWAITSx = 0) |
4 MHz
0 wait states (NWAITSx = 0) |
8 MHz
0 wait states (NWAITSx = 0) |
12 MHz
1 wait states (NWAITSx = 1) |
16 MHz
1 wait states (NWAITSx = 1) |
|||||||||
TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | ||||
IAM, FRAM_UNI
(Unified memory)(3) |
FRAM | 3.0 V | 210 | 640 | 1220 | 1475 | 1845 | µA | |||||
IAM, FRAM (0%)(4)(5) | FRAM
0% cache hit ratio |
3.0 V | 370 | 1280 | 2510 | 2080 | 2650 | µA | |||||
IAM, FRAM (50%)(4)(5) | FRAM
50% cache hit ratio |
3.0 V | 240 | 745 | 1440 | 1575 | 1990 | µA | |||||
IAM, FRAM (66%)(4)(5) | FRAM
66% cache hit ratio |
3.0 V | 200 | 560 | 1070 | 1300 | 1620 | µA | |||||
IAM, FRAM (75%)(4)(5) | FRAM
75% cache hit ratio |
3.0 V | 170 | 255 | 480 | 890 | 1085 | 1155 | 1310 | 1420 | 1620 | µA | |
IAM, FRAM (100%)(4)(5) | FRAM
100% cache hit ratio |
3.0 V | 110 | 235 | 420 | 640 | 730 | µA | |||||
IAM, RAM(6) | RAM | 3.0 V | 130 | 320 | 585 | 890 | 1070 | µA | |||||
IAM, RAM only(7)(5) | RAM | 3.0 V | 100 | 180 | 290 | 555 | 860 | 1040 | 1300 | µA |