over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted) (1) (see Figure 8-2 and Figure 8-3)
PARAMETER |
VCC |
–40°C |
25°C |
60°C |
85°C |
UNIT |
TYP |
MAX |
TYP |
MAX |
TYP |
MAX |
TYP |
MAX |
ILPM2,XT12 |
Low-power mode 2, 12-pF crystal(2) (3) (4) |
2.2 V |
0.8 |
|
1.3 |
|
4.1 |
|
10.8 |
|
μA |
3.0 V |
0.8 |
|
1.3 |
|
4.1 |
|
10.8 |
|
ILPM2,XT3.7 |
Low-power mode 2, 3.7-pF crystal(2) (5) (4) |
2.2 V |
0.6 |
|
1.2 |
|
4.0 |
|
10.7 |
|
μA |
3.0 V |
0.6 |
|
1.2 |
|
4.0 |
|
10.7 |
|
ILPM2,VLO |
Low-power mode 2, VLO, includes SVS(6) |
2.2 V |
0.5 |
|
1.0 |
|
3.8 |
|
10.5 |
|
μA |
3.0 V |
0.5 |
|
1.0 |
|
3.8 |
|
10.5 |
|
ILPM3,XT12 |
Low-power mode 3, 12-pF crystal, includes
SVS(2) (3) (7) |
2.2 V |
0.8 |
|
1.0 |
|
2.2 |
|
4.5 |
|
μA |
3.0 V |
0.8 |
|
1.0 |
|
2.2 |
|
4.5 |
|
ILPM3,XT3.7 |
Low-power mode 3, 3.7-pF crystal, excludes
SVS(2) (5) (8) (also see Figure 8-2) |
2.2 V |
0.5 |
|
0.7 |
|
2.1 |
|
4.4 |
|
μA |
3.0 V |
0.5 |
|
0.7 |
|
2.1 |
|
4.4 |
|
ILPM3,VLO |
Low-power mode 3, VLO, excludes SVS(9) |
2.2 V |
0.4 |
|
0.5 |
|
1.9 |
|
4.2 |
|
μA |
3.0 V |
0.4 |
|
0.5 |
|
1.9 |
|
4.2 |
|
ILPM3,VLO, RAMoff |
Low-power mode 3, VLO, excludes SVS, RAM powered
down completely(9) |
2.2 V |
0.36 |
|
0.47 |
|
1.4 |
|
2.6 |
|
μA |
3.0 V |
0.36 |
|
0.47 |
|
1.4 |
|
2.6 |
|
ILPM4,SVS |
Low-power mode 4, includes SVS(10) |
2.2 V |
0.5 |
|
0.6 |
|
1.9 |
|
4.3 |
|
μA |
3.0 V |
0.5 |
|
0.6 |
|
1.9 |
|
4.3 |
|
ILPM4 |
Low-power mode 4, excludes SVS(11) |
2.2 V |
0.3 |
|
0.4 |
|
1.7 |
|
4.0 |
|
μA |
3.0 V |
0.3 |
|
0.4 |
|
1.7 |
|
4.0 |
|
ILPM4,RAMoff |
Low-power mode 4, excludes SVS, RAM powered down
completely(11) |
2.2 V |
0.3 |
|
0.37 |
|
1.2 |
|
2.5 |
|
μA |
3.0 V |
0.3 |
|
0.37 |
|
1.2 |
|
2.5 |
|
IIDLE,GroupA |
Additional idle current if one or more modules from Group A
(see Table 9-3) are
activated in LPM3 or LPM4 |
3.0 V |
|
|
0.02 |
|
|
|
0.3 |
|
μA |
IIDLE,GroupB |
Additional idle current if one or more modules from Group B
(see Table 9-3) are
activated in LPM3 or LPM4 |
3.0 V |
|
|
0.02 |
|
|
|
0.35 |
|
μA |
IIDLE,GroupC |
Additional idle current if one or more modules from Group C
(see Table 9-3) are
activated in LPM3 or LPM4 |
3.0 V |
|
|
0.02 |
|
|
|
0.38 |
|
μA |
(1) All inputs are tied to 0 V or to VCC. Outputs do not source or sink any current.
(2) Not applicable for devices with HF crystal oscillator only.
(3) Characterized with a Micro Crystal MS1V-T1K crystal with a load capacitance of 12.5 pF. The internal and external load
capacitance are chosen to closely match the required 12.5 pF load.
(4) Low-power mode 2, crystal oscillator test conditions:
Current for watchdog timer clocked
by ACLK and RTC clocked by XT1 included. Current for brownout and SVS included.
CPUOFF = 1, SCG0 = 0 SCG1 = 1,
OSCOFF = 0 (LPM2),
fXT1 = 32768 Hz, fACLK = fXT1, fMCLK =
fSMCLK = 0 MHz
(5) Characterized with a Seiko SSP-T7-FL (SMD) crystal with a load capacitance of 3.7 pF. The internal and external load
capacitance are chosen to closely match the required 3.7-pF load.
(6) Low-power mode 2, VLO test conditions:
Current for watchdog timer clocked by ACLK
included. RTC disabled (RTCHOLD = 1). Current for brownout and SVS included.
CPUOFF = 1, SCG0 = 0 SCG1 = 1,
OSCOFF = 0 (LPM2),
fXT1 = 0 Hz, fACLK = fVLO, fMCLK =
fSMCLK = 0 MHz
(7) Low-power mode 3, 12-pF crystal including SVS test conditions:
Current for watchdog
timer clocked by ACLK and RTC clocked by XT1 included. Current for brownout and SVS included (SVSHE = 1).
CPUOFF = 1, SCG0 = 1 SCG1 = 1, OSCOFF = 0 (LPM3),
fXT1 = 32768 Hz, fACLK =
fXT1, fMCLK = fSMCLK = 0 MHz
Activating additional peripherals increases the
current consumption due to active supply current contribution and due to additional idle current. See the idle currents specified for the
respective peripheral groups.
(8) Low-power mode 3, 3.7-pF crystal excluding SVS test conditions:
Current for watchdog
timer clocked by ACLK and RTC clocked by XT1 included. Current for brownout included. SVS disabled (SVSHE = 0).
CPUOFF = 1, SCG0 = 1 SCG1 = 1, OSCOFF = 0 (LPM3),
fXT1 = 32768 Hz, fACLK =
fXT1, fMCLK = fSMCLK = 0 MHz
Activating additional peripherals increases the
current consumption due to active supply current contribution and due to additional idle current. See the idle currents specified for the
respective peripheral groups.
(9) Low-power mode 3, VLO excluding SVS test conditions:
Current for watchdog timer clocked
by ACLK included. RTC disabled (RTCHOLD = 1). RAM disabled (RCCTL0 = 5A55h). Current for brownout included. SVS disabled (SVSHE = 0).
CPUOFF = 1, SCG0 = 1 SCG1 = 1, OSCOFF = 0 (LPM3),
fXT1 = 0 Hz,
fACLK = fVLO, fMCLK = fSMCLK = 0 MHz
Activating additional
peripherals increases the current consumption due to active supply current contribution and due to additional idle current. See the idle
currents specified for the respective peripheral groups.
(10) Low-power mode 4 including SVS test conditions:
Current for brownout and SVS included
(SVSHE = 1).
CPUOFF = 1, SCG0 = 1 SCG1 = 1, OSCOFF = 1 (LPM4),
fXT1 =
0 Hz, fACLK = 0 Hz, fMCLK = fSMCLK = 0 MHz
Activating additional peripherals
increases the current consumption due to active supply current contribution and due to additional idle current. See the idle currents
specified for the respective peripheral groups.
(11) Low-power mode 4 excluding SVS test conditions:
Current for brownout included. SVS
disabled (SVSHE = 0). RAM disabled (RCCTL0 = 5A55h).
CPUOFF = 1, SCG0 = 1 SCG1 = 1, OSCOFF = 1 (LPM4),
fXT1 = 0 Hz, fACLK = 0 Hz, fMCLK = fSMCLK = 0 MHz
Activating additional peripherals increases the current consumption due to active supply current contribution and
due to additional idle current. See the idle currents specified for the respective peripheral groups.