SLASEK0A December 2017 – March 2018 MSP430FR5969-SP
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ENOB | Effective number of bits(2) | VR+ = 2.5 V, VR– = AVSS | 10.7 | Bits |
Table 4-27 lists the dynamic performance characteristics of the ADC with single-ended inputs and an external reference.