SLASEK0A December 2017 – March 2018 MSP430FR5969-SP
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SNR | Signal-to-noise | VR+ = 2.5 V, VR– = AVSS | 68 | dB | ||
ENOB | Effective number of bits(2) | VR+ = 2.5 V, VR– = AVSS | 10.7 | bits |
Table 4-28 lists the dynamic performance characteristics of the ADC with single-ended inputs and an internal reference.