SLASE54D March 2016 – January 2021 MSP430FR5962 , MSP430FR5964 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941
PRODUCTION DATA
Figure 9-7 shows the port diagram. Table 9-24 summarizes the selection of the pin functions.

| PIN NAME (P2.x) | x | FUNCTION | CONTROL BITS AND SIGNALS(1) | ||
|---|---|---|---|---|---|
| P2DIR.x | P2SEL1.x | P2SEL0.x | |||
| P2.3/TA0.0/UCA1STE/A6/C10 | 3 | P2.3 (I/O) | 0 = Input, 1 = Output | 0 | 0 |
| TA0.CCI0B | 0 | 0 | 1 | ||
| TA0.0 | 1 | ||||
| UCA1STE | X (2) | 1 | 0 | ||
| A6, C10(3)(4) | X | 1 | 1 | ||
| P2.4/TA1.0/UCA1CLK/A7/C11 | 4 | P2.4 (I/O) | 0 = Input, 1 = Output | 0 | 0 |
| TA1.CCI0B | 0 | 0 | 1 | ||
| TA1.0 | 1 | ||||
| UCA1CLK | X (2) | 1 | 0 | ||
| A7, C11(3)(4) | X | 1 | 1 | ||