SLASEV3A March 2020 – December 2020 MSP430FR6005 , MSP430FR6007
PRODUCTION DATA
Figure 9-12 shows the port diagram. Table 9-34 summarizes the selection of the pin function.
PIN NAME (P6.x) | x | FUNCTION | CONTROL BITS OR SIGNALS (1) | |||
---|---|---|---|---|---|---|
P6DIR.x | P6SEL1.x | P6SEL0.x | LCDSz | |||
P6.6/COM2/LCDS38 | 6 | P6.6(I/O) | 0 = Input, 1 = Output | 0 | 0 | 0 |
N/A | 0 | 0 | 1 | 0 | ||
Internally tied to DVSS | 1 | |||||
N/A | 0 | 1 | 0 | 0 | ||
Internally tied to DVSS | 1 | |||||
COM2(1) | X | 1 | 1 | 0 | ||
Sz (1) | X | X | 0 | 1 | ||
0 | X | |||||
P6.7/COM3/LCDS37 | 7 | P6.7(I/O) | 0 = Input, 1 = Output | 0 | 0 | 0 |
N/A | 0 | 0 | 1 | 0 | ||
Internally tied to DVSS | 1 | |||||
N/A | 0 | 1 | 0 | 0 | ||
Internally tied to DVSS | 1 | |||||
COM3(1) | X | 1 | 1 | 0 | ||
Sz (1) | X | X | 0 | 1 | ||
0 | X |