SLASEB7D June 2017 – December 2020 MSP430FR6035 , MSP430FR6037 , MSP430FR60371 , MSP430FR6045 , MSP430FR6047 , MSP430FR60471
PRODUCTION DATA
PARAMETER | TJ | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Read and write endurance | 1015 | cycles | |||||
tRetention | Data retention duration | 25°C | 100 | years | |||
70°C | 40 | ||||||
85°C | 10 | ||||||
IWRITE | Current to write into FRAM(1) | IREAD | nA | ||||
IERASE | Erase current(2) | N/A(3) | nA | ||||
tWRITE | Write time(4) | tREAD | ns | ||||
tREAD | Read time(5) | NWAITSx = 0 | 1 / fSYSTEM | ns | |||
NWAITSx = 1 | 2 / fSYSTEM |