SLASF11C February 2023 – October 2023 MSPM0G1106 , MSPM0G1107
PRODUCTION DATA
The System Configuration tool provides a graphical interface to enable, configurable, and generate initialization code for pin multiplexing and simplifying pin settings. The following pin diagrams show the primary peripheral functions, some of the integrated device features, and available clock signals to simplify the device pinout. For full descriptions of the pin functions, see the Pin Attributes and Signal Descriptions sections.