SLASF11C February 2023 – October 2023 MSPM0G1106 , MSPM0G1107
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
fmax | Port output frequency | SDIO | VDD ≥ 1.71V, CL= 20pF | 16 | MHz | ||
VDD ≥ 2.7V, CL= 20pF | 32 | ||||||
HSIO | VDD ≥ 1.71V, DRV = 0, CL= 20pF | 16 | |||||
VDD ≥ 1.71V, DRV = 1, CL= 20pF | 24 | ||||||
VDD ≥ 2.7V, DRV = 0, CL= 20pF | 32 | ||||||
VDD ≥ 2.7V, DRV = 1, CL= 20pF | 40 | ||||||
HDIO | VDD ≥ 1.71V, DRV = 0, CL= 20pF | 16 | |||||
VDD ≥ 2.7V, DRV = 0, CL= 20pF | 20 | ||||||
ODIO | VDD ≥ 1.71V, FM+, CL= 20pF - 100pF | 1 | |||||
tr,tf | Output rise/fall time | All output ports except ODIO | VDD ≥ 1.71V | 0.3*fmax | s | ||
tf | Output fall time | ODIO | VDD ≥ 1.71V, FM+, CL= 20pF-100pF | 20*VDD/5.5 | 120 | ns |