SLASF11C February 2023 – October 2023 MSPM0G1106 , MSPM0G1107
PRODUCTION DATA
DEVICE NAME (1)(4) | FLASH / SRAM (KB) | QUAL(2) | ADC / CHAN | GPAMP | UART / I2C / SPI | TIMA | TIMG | GPIO | PACKAGE [PACKAGE SIZE] (3) |
---|---|---|---|---|---|---|---|---|---|
MSPM0G1106xPM | 64 / 32 | T | 2 / 17 | 1 | 4 / 2 / 2 | 2 | 5 | 60 | 64 LQFP [12 mm × 12 mm] |
MSPM0G1107xPM | 128 / 32 | ||||||||
MSPM0G1105xPT | 32 / 16 | T | 2 / 16 | 1 | 4 / 2 / 2 | 2 | 5 | 44 | 48 LQFP [9 mm × 9 mm] |
MSPM0G1106xPT | 64 / 32 | ||||||||
MSPM0G1107xPT | 128 / 32 | ||||||||
MSPM0G1105xRGZ | 32 / 16 | T | 2 / 16 | 1 | 4 / 2 / 2 | 2 | 5 | 44 | 48 VQFN [7 mm × 7 mm] |
MSPM0G1106xRGZ | 64 / 32 | ||||||||
MSPM0G1107xRGZ | 128 / 32 | ||||||||
MSPM0G1106xRHB | 64 / 32 | T | 2 / 11 | 1 | 4 / 2 / 2 | 2 | 5 | 28 | 32 VQFN [5 mm × 5 mm] |
MSPM0G1107xRHB | 128 / 32 | ||||||||
MSPM0G1107xDGS28 | 128 / 32 | T | 2 / 11 | 1 | 4 / 2 / 2 | 2 | 5 | 24 | 28 VSSOP [7.1 mm × 4.9 mm] |
MSPM0G1107xRGE | 128 / 32 | T | 2 / 9 | 1 | 4 / 2 / 2 | 2 | 5 | 20 | 24 VQFN [4 mm × 4 mm] |