SLASF59A May 2023 – December 2023 MSPM0L1304-Q1 , MSPM0L1305-Q1 , MSPM0L1306-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The hardware revision and device identification values are stored in the memory-mapped FACTORY region (see the Device Factory Constants section) which provides read-only data describing the capabilities of a device as well as any factory-provided trim information for use by application software. For more information, see the Factory Constants chapter of the MSPM0 L-Series 32-MHz Microcontrollers Technical Reference Manual.
The device revision and identification information are also included as part of the top-side marking on the device package. The device-specific errata describes these markings (see Section 10.4).