SLASF59A May 2023 – December 2023 MSPM0L1304-Q1 , MSPM0L1305-Q1 , MSPM0L1306-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 6-4 lists the correct termination of unused pins.
PIN (1) | POTENTIAL | COMMENT |
---|---|---|
PAx | Open | Set corresponding pin functions to GPIO (PINCMx.PF = 0x1) and configure unused pins to output low or input with internal pullup or pulldown resistor. |
NRST | VCC | NRST is an active-low reset signal; the pin must be pulled high to VCC or the device cannot start. For more information, see Section 9.1. |