SLASF59A May 2023 – December 2023 MSPM0L1304-Q1 , MSPM0L1305-Q1 , MSPM0L1306-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
fmax | Port output frequency | SDIO (1) | VDD ≥ 1.71V, CL= 20pF | 16 | MHz | ||
VDD ≥ 2.7V, CL = 20pF | 32 | ||||||
HSIO | VDD ≥ 1.71V, DRV = 0, CL = 20pF | 16 | |||||
VDD ≥ 1.71V, DRV = 1, CL = 20pF | 24 | ||||||
VDD ≥ 2.7V, DRV = 0, CL = 20pF | 32 | ||||||
ODIO | VDD ≥ 1.71V, FM+, CL = 20pF - 100pF | 1 | |||||
tr,tf | Output rise/fall time | All output ports except ODIO | VDD ≥ 1.71V | 0.3×fmax | s | ||
tf | Output fall time | ODIO | VDD ≥ 1.71V, FM+, CL = 20pF to 100pF | 20×VDD/5.5 | 120 | ns |