SLASF59A May 2023 – December 2023 MSPM0L1304-Q1 , MSPM0L1305-Q1 , MSPM0L1306-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VCM | Common mode voltage range | RRI = 0x0 | -0.1 | VDD-1.1 | V | ||
RRI = 0x1 | -0.1 | VDD-0.3 | |||||
VO | Voltage output swing from rail range | RL = 10kΩ connected to VDD/2 | 20 | 68 | mV | ||
Iq | Quiescent current, per op-amp (2) | IO= 0mA, RRI = 0x0 | GBW = 0x0 | 100 | µA | ||
GBW = 0x1 | 350 | ||||||
IO= 0mA, RRI = 0x1 | GBW = 0x0 | 140 | 170 | ||||
GBW = 0x1 | 450 | 600 | |||||
IBCS | Burn-out current source current | 2 | µA | ||||
GBW | Gain-bandwidth product | Noninverting, unity gain,CL = 40 pF | GBW = 0x0 | 1.5 | MHz | ||
GBW = 0x1 | 6 | ||||||
VOS | Input offset voltage | Noninverting, unity gain, VDD = 3.3V, TA = 25°C | CHOP = 0x0 | ±0.4 | ±2 | mV | |
CHOP = 0x1 or 0x2 | ±0.3 | ||||||
Noninverting, unity gain, VDD = 3.3V | CHOP = 0x0 | ±1.5 | ±3.5 | ||||
CHOP = 0x1 or 0x2 | ±0.1 | ±0.5 | |||||
dVOS/dT | Input offset voltage temperature drift | Noninverting, unity gain, CHOP = 0x0 | GBW = 0x0 | ±8.5 | µV/°C | ||
GBW = 0x1 | ±6 | ||||||
Noninverting, unity gain, CHOP = 0x1 or 0x2 | ±0.5 | ||||||
PSRRDC | Power Supply Rejection Ratio, DC | Noninverting, unity gain | CHOP = 0x0 | 74 | 86 | dB | |
CHOP = 0x1 or 0x2 | 74 | 86 | |||||
Ibias | Input bias current for dedicated OPA input pin | 0.1V<Vin<VDD-0.3V, VDD = 3.3V, CHOP=0x0 | TA = 25°C | ±6 | pA | ||
TA = 125°C | ±0.35 | ±0.4 | nA | ||||
0.1V<Vin<VDD-0.3V, VDD = 3.3V, CHOP=0x1 | TA = 25°C | ±0.4 | nA | ||||
TA = 125°C | ±0.4 | ±0.5 | nA | ||||
CMRRDC | Common mode rejection ratio, DC | RRI = 0x0: 0V<VCM<VDD-1.1V RRI = 0x1: 0V<VCM<VDD-0.3V |
CHOP = 0x0 | 89 | dB | ||
CHOP = 0x1 or 0x2 | 73 | 102 | |||||
en | Input voltage noise density | GBW = 0x0, Noninverting, unity gain, CHOP = 0x0 | f = 1kHz | 240 | nV/√Hz | ||
f = 10kHz | 88 | ||||||
Rin | Input resistance (1) | 2.6 | kΩ | ||||
Cin | Input capacitance | Common mode | 3 | pF | |||
AOL | Open-loop voltage gain, DC | RL = 20kΩ to GND, 0.3<Vo<VDD-0.3 | 105 | dB | |||
PM | phase margin | CL = 40pF | GBW = 0x0 | 57 | degree | ||
GBW = 0x1 | 50 | ||||||
SR | Slew rate | Noninverting, unity gain, CL = 40 pF | GBW = 0x0 | 1.3 | V/µs | ||
GBW = 0x1 | 4.9 | ||||||
THDN | Total harmonic distortion + noise | Noninverting, unity gain, GBW = 0x0, f = 1.5kHz, Integration BW = 100kHz | 0.0034 | % | |||
Noninverting, unity gain, GBW = 0x1, f = 6kHz, Integration BW = 100kHz | 0.004 | ||||||
ILoad | Short circuit current | GBW = 0x0, TA = 25°C | ±9 | mA | |||
GBW = 0x1, TA = 25°C | ±30 | ||||||
CLoad | Output load capacitance | 40 | pF |