SLASF59A May 2023 – December 2023 MSPM0L1304-Q1 , MSPM0L1305-Q1 , MSPM0L1306-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fLFOSC | LFOSC frequency | 32768 | Hz | |||
LFOSC accuracy | -40 ℃ ≤ Ta ≤ 125 ℃ | –5 | 5 | % | ||
-40 ℃ ≤ Ta ≤ 85 ℃ | –3 | 3 | % | |||
tstart, LFOSC | LFOSC start-up time | 1.7 | ms |