SLASF59A May 2023 – December 2023 MSPM0L1304-Q1 , MSPM0L1305-Q1 , MSPM0L1306-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tres | Timer resolution time | fTIMxCLK = 32MHz | 31.25 | ns | ||
1 | tTIMxCLK | |||||
tres | Timer resolution time | TIMx with 16bit counter | 16 | bit | ||
tCOUNTER | 16-bit counter clock period | fTIMxCLK = 32MHz | 0.03125 | 2048 | us | |
1 | 65536 | tTIMxCLK |