SLASF59A May 2023 – December 2023 MSPM0L1304-Q1 , MSPM0L1305-Q1 , MSPM0L1306-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
IVREF | VREF operating supply current | BUFCONFIG = {0, 1}, No load | 74 | 100 | µA | ||
TCVREF | Temperature coefficient of VREF (1) | BUFCONFIG = {0, 1} | 200 | ppm/°C | |||
TCdrift | Long term VREF drift | Time = 1000 hours, BUFCONFIG = {0, 1}, T = 25℃ | 300 | ppm | |||
PSRRDC | VREF Power supply rejection ratio, DC | VDD = 1.7 V to VDDmax, BUFCONFIG = 1 | 59 | 64 | dB | ||
VDD = 2.7 V to VDDmax, BUFCONFIG = 0 | 49 | 53 | |||||
Vnoise | RMS noise at VREF output (0.1 Hz to 100 MHz) | BUFFCONFIG = 1 | 500 | µVrms | |||
BUFFCONFIG = 0 | 750 | ||||||
ADC FS | Max supported ADC sampling frequency | Using VREF as ADC reference | 200 | ksps | |||
Tstartup | VREF startup time | BUFCONFIG = {0, 1} , VDD = 2.8 V | 15 | us |