SLASF59A May 2023 – December 2023 MSPM0L1304-Q1 , MSPM0L1305-Q1 , MSPM0L1306-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD | Supply voltage | At VDD pin, with respect to VSS | –0.3 | 4.1 | V |
VI | Input voltage | Applied to any 5-V tolerant open-drain pins | –0.3 | 5.5 | V |
VI | Input voltage | Applied to any common tolerance pins | –0.3 | VDD + 0.3 (4.1 MAX) | V |
IVDD | Current into VDD pin (source) | -40℃ ≤ Tj ≤ 130℃ | 80 | mA | |
-40℃ ≤ Tj ≤ 85℃ | 100 | mA | |||
IVSS | Current out of VSS pin (sink) | -40℃ ≤ Tj ≤ 130℃ | 80 | mA | |
-40℃ ≤ Tj ≤ 85℃ | 100 | mA | |||
IIO | Current for SDIO pin | Current sunk or sourced by SDIO pin | 6 | mA | |
Current for HSIO pin | Current sunk or sourced by HSIO pin | 6 | mA | ||
Current for ODIO pin | Current sunk by ODIO pin | 20 | mA | ||
ID | Supported diode current | Diode current at any device pin | ±2 | mA | |
Tj | Junction temperature | -40 | 130 | °C | |
Tstg | Storage temperature(2) | –40 | 150 | °C |