SLASEX0D October 2022 – January 2024 MSPM0L1303 , MSPM0L1304 , MSPM0L1305 , MSPM0L1306 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 6-4 lists the correct termination of unused pins.
PIN (1) | POTENTIAL | COMMENT |
---|---|---|
PAx | Open | Set corresponding pin functions to GPIO (PINCMx.PF = 0x1) and configure unused pins to output low or input with internal pullup or pulldown resistor. |
OPAx_IN0- | Open | This pin is high-impedance |
NRST | VCC | NRST is an active-low reset signal; the pin must be pulled high to VCC or the device cannot start. For more information, see Section 9.1. |