SLASEX0D October 2022 – January 2024 MSPM0L1303 , MSPM0L1304 , MSPM0L1305 , MSPM0L1306 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The comparator peripheral in the device compares the voltage levels on two inputs terminals and provides a digital output based on this comparison. The COMP supports the following key features:
IPSEL / IMSEL Bits | Positive Terminal Input | Negative Terminal Input |
---|---|---|
0x0 | COMP0_IN0+ | COMP0_IN0- |
0x1 | COMP0_IN1+ | COMP0_IN1- |
0x6 | OPA1 output | OPA0 output |
CTL2.BLANKSRC | Blanking Source Selected |
---|---|
0x0 | Blanking source disabled |
0x1 | TIMG0.CC1 |
0x2 | TIMG1.CC1 |
0x3 | TIMG2.CC1 |
For more details, see the COMP chapter of the MSPM0 L-Series 32-MHz Microcontrollers Technical Reference Manual.