SLASEX0D October 2022 – January 2024 MSPM0L1303 , MSPM0L1304 , MSPM0L1305 , MSPM0L1306 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | MCLK | -40°C | 25°C | 85°C | 105°C | 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | ||||
RUN Mode | |||||||||||||
IDDRUN | MCLK=SYSOSC, CoreMark, execute from flash | 32MHz | 2.3 | 2.3 | 2.3 | 2.3 | 2.4 | mA | |||||
4MHz | 0.52 | 0.52 | 0.54 | 0.56 | 0.60 | ||||||||
IDDRUN, per MHz | MCLK=SYSOSC, While(1), execute from flash | 32MHz | 40 | 48 | 40 | 50 | 41 | 50 | 42 | 51 | 43 | 56 | uA/Mhz |
MCLK=SYSOSC, CoreMark, execute from flash | 32MHz | 72 | 72 | 72 | 73 | 74 | |||||||
MCLK=SYSOSC, CoreMark, execute from flash | 4MHz | 130 | 130 | 135 | 140 | 150 | |||||||
SLEEP Mode | |||||||||||||
IDDSLEEP | MCLK=SYSOSC, CPU is halted | 32MHz | 967 | 1047 | 978 | 1066 | 1002 | 1192 | 1024 | 1301 | 1070 | 1416 | uA |
4MHz | 356 | 416 | 363 | 441 | 389 | 577 | 411 | 689 | 458 | 809 |