SLASF94A May 2024 – October 2024 MSPM0L1227 , MSPM0L1228 , MSPM0L2227 , MSPM0L2228
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME |
PIN TYPE |
DESCRIPTION | RGE PIN | RHB PIN | RGZ PIN | PT PIN | PM PIN | PN PIN |
---|---|---|---|---|---|---|---|---|
CLK_OUT | O | CLK_OUT digital clock output from the PMCU | 13, 14 | 11, 13, 14, 18, 26, 31 | 11, 13, 14, 18, 26, 31 | 11, 13, 14, 18, 26, 31 | 11, 13, 14, 18, 26, 31 | 11, 13, 14, 18, 26, 31 |
FCC_IN | I | Frequency clock counter (FCC) input signal | 1, 20 | 1, 11, 16, 20, 9 | 1, 11, 16, 20, 9 | 1, 11, 16, 20, 9 | 1, 11, 16, 20, 9 | 1, 11, 16, 20, 9 |
HFCLK_IN | I | High frequency clock digital clock input signal | 10, 12 | 10, 12 | 10, 12 | 10, 12 | 10, 12 | |
HFXIN | A | High frequency crystal oscillator (HFXT) signal | 9 | 9 | 9 | 9 | 9 | |
HFXOUT | A | High frequency crystal oscillator (HFXT) signal | 10 | 10 | 10 | 10 | 10 | |
LFCLK_IN | I | Low frequency clock digital clock input signal | 8 | 8 | 8 | 8 | 8 | 8 |
LFXIN | A | Low frequency crystal oscillator (LFXT) signal | 7 | 7 | 7 | 7 | 7 | 7 |
LFXOUT | A | Low frequency crystal oscillator (LFXT) signal | 8 | 8 | 8 | 8 | 8 | 8 |
ROSC | A | SYSOSC frequency correction loop (FCL) external resistor signal | 6 | 6 | 6 | 6 | 6 | 6 |