SLASF94A May 2024 – October 2024 MSPM0L1227 , MSPM0L1228 , MSPM0L2227 , MSPM0L2228
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
DEVICE NAME | FLASH / SRAM (KB) | QUAL | LCD Segments | VBAT(1) | ADC CHANNELS | GPIO | PACKAGE |
---|---|---|---|---|---|---|---|
MSPM0L2228SPN | 256 / 32 | S | 59 | Yes | 26 | 73 | 80 LQFP [14mm x 14mm] |
MSPM0L2227SPN | 128 / 32 | S | 59 | Yes | 26 | 73 | |
MSPM0L1228SPN | 256 / 32 | S | - | Yes | 26 | 73 | |
MSPM0L1227SPN | 128 / 32 | S | - | Yes | 26 | 73 | |
MSPM0L2228SPM | 256 / 32 | S | 45 | Yes | 26 | 59 | 64 LQFP [12mm x 12mm] |
MSPM0L2227SPM | 128 / 32 | S | 45 | Yes | 26 | 59 | |
MSPM0L1228SPM | 256 / 32 | S | - | Yes | 26 | 59 | |
MSPM0L1227SPM | 128 / 32 | S | - | Yes | 26 | 59 | |
MSPM0L2228SPT | 256 / 32 | S | 31 | Yes | 21 | 43 | 48 LQFP [9mm x 9mm] |
MSPM0L2227SPT | 128 / 32 | S | 31 | Yes | 21 | 43 | |
MSPM0L1228SPT | 256 / 32 | S | - | Yes | 21 | 43 | |
MSPM0L1227SPT | 128 / 32 | S | - | Yes | 21 | 43 | |
MSPM0L2228SRGZ | 256 / 32 | S | 31 | Yes | 21 | 43 | 48 VQFN [7mm x 7mm] |
MSPM0L2227SRGZ | 128 / 32 | S | 31 | Yes | 21 | 43 | |
MSPM0L1228SRGZ | 256 / 32 | S | - | Yes | 21 | 43 | |
MSPM0L1227SRGZ | 128 / 32 | S | - | Yes | 21 | 43 | |
MSPM0L1228SRHB | 256 / 32 | S | - | 13 | 28 | 32 VQFN [5mm x 5mm] |
|
MSPM0L1227SRHB | 128 / 32 | S | - | 13 | 28 | ||
MSPM0L1228SRGE | 256 / 32 | S | - | 9 | 20 | 24 VQFN [4mm x 4mm] |
|
MSPM0L1227SRGE | 128 / 32 | S | - | 9 | 20 |